IESNA:LM-63-2002
[TEST]P1381188
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2B-827-U-T3-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 74W 80CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]13.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6613.3
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 51 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
939.1 947.0 943.1 909.4 867.8 844.0 826.2 838.1 955.0 1105.5 1309.6 1525.5 1757.3 2022.8 2209.1 2375.5 2413.1 2407.2 
2438.9 2502.3 2621.2 2710.3 2734.1 2700.4 2335.9 1614.7 768.7 529.0 334.8 132.7 59.4 39.6 23.8 15.8 5.9 0.0 0.0 
939.1 945.0 941.1 907.4 861.8 838.1 832.1 836.1 943.1 1117.4 1303.6 1499.8 1761.3 2012.9 2219.0 2363.6 2407.2 2427.0 
2472.6 2559.7 2637.0 2724.2 2765.8 2712.3 2387.4 1624.6 822.2 531.0 311.1 142.6 63.4 41.6 25.8 13.9 5.9 0.0 0.0 
939.1 947.0 943.1 919.3 873.7 853.9 848.0 849.9 941.1 1085.7 1281.9 1472.1 1715.7 1969.3 2171.4 2335.9 2393.3 2431.0 
2500.3 2603.3 2740.0 2827.2 2898.5 2902.5 2720.2 2114.0 1135.2 604.3 348.7 164.4 83.2 53.5 35.7 23.8 9.9 2.0 0.0 
939.1 939.1 945.0 923.3 895.5 869.8 877.7 879.7 925.2 1050.0 1210.5 1373.0 1581.0 1824.7 2076.3 2282.4 2395.3 2446.8 
2514.2 2633.0 2783.6 2956.0 3122.4 3225.4 3290.8 3221.5 2726.2 1923.8 1097.6 360.6 150.6 87.2 53.5 29.7 11.9 2.0 0.0 
939.1 943.1 949.0 939.1 919.3 907.4 913.3 923.3 939.1 1006.5 1131.3 1268.0 1436.4 1664.2 1915.8 2125.9 2294.3 2389.4 
2476.5 2625.1 2856.9 3118.4 3427.5 3651.4 3841.6 3998.1 4019.9 3409.7 2304.2 1129.3 291.2 132.7 73.3 43.6 15.8 5.9 0.0 
939.1 945.0 955.0 953.0 955.0 951.0 958.9 968.8 992.6 1024.3 1093.6 1198.6 1331.4 1491.9 1701.9 1929.7 2141.7 2351.7 2472.6 
2690.5 2952.0 3223.5 3534.5 3883.2 4261.6 4644.0 4935.2 5018.4 3940.7 2244.7 915.3 255.6 91.1 37.6 19.8 7.9 0.0 
939.1 949.0 953.0 968.8 970.8 978.7 982.7 1004.5 1036.2 1069.9 1117.4 1202.6 1323.5 1472.1 1654.3 1838.6 2076.3 2284.4 2480.5 
2648.9 2870.8 3150.1 3483.0 3899.1 4344.8 4782.7 5204.7 5430.5 4844.1 3164.0 1224.4 447.8 136.7 43.6 17.8 9.9 0.0 
939.1 943.1 953.0 962.9 974.8 988.6 1002.5 1024.3 1056.0 1097.6 1145.1 1220.4 1331.4 1458.2 1620.6 1808.9 2022.8 2232.8 2456.7 
2643.0 2890.6 3148.2 3465.2 3843.6 4313.1 4758.9 5220.5 5357.2 5101.7 3883.2 1715.7 525.0 158.5 51.5 21.8 9.9 0.0 
939.1 941.1 956.9 970.8 992.6 1008.4 1044.1 1073.8 1103.5 1145.1 1204.6 1289.8 1386.9 1482.0 1596.9 1757.3 1933.7 2149.6 2399.3 
2666.7 2938.2 3233.4 3578.1 3946.6 4321.1 4691.5 4907.5 4887.7 4804.5 4332.9 3467.1 2078.3 548.8 150.6 35.7 13.9 
0.0 
939.1 943.1 949.0 968.8 1000.5 1024.3 1060.0 1095.6 1133.3 1176.8 1230.3 1305.6 1384.9 1460.2 1573.1 1692.0 1880.2 2084.2 2331.9 
2601.3 2944.1 3257.1 3619.7 3956.5 4303.2 4523.1 4525.1 4483.5 4212.1 3643.5 2876.7 1573.1 521.1 132.7 35.7 13.9 0.0 
939.1 941.1 949.0 962.9 996.6 1028.3 1060.0 1093.6 1131.3 1165.0 1210.5 1260.1 1321.5 1386.9 1493.8 1618.7 1785.1 1985.2 2219.0 
2488.4 2736.1 2975.8 3187.8 3344.3 3461.2 3401.8 3171.9 2890.6 2442.9 1907.9 1351.2 634.0 174.3 47.5 21.8 11.9 0.0 
939.1 943.1 949.0 968.8 994.6 1028.3 1060.0 1089.7 1125.3 1159.0 1192.7 1242.2 1297.7 1365.1 1464.1 1596.9 1749.4 1915.8 2092.2 
2260.6 2405.2 2486.4 2518.1 2462.7 2349.7 2151.6 1872.3 1565.2 1208.5 897.5 586.4 281.3 93.1 31.7 15.8 9.9 0.0 
939.1 937.1 947.0 960.9 986.6 1018.3 1048.1 1073.8 1099.6 1123.4 1147.1 1178.8 1222.4 1281.9 1369.0 1464.1 1569.1 1682.1 1759.3 
1820.7 1814.8 1693.9 1533.5 1297.7 1040.1 746.9 461.6 235.8 130.8 83.2 65.4 49.5 33.7 21.8 13.9 9.9 0.0 
939.1 939.1 941.1 951.0 964.9 978.7 978.7 968.8 941.1 887.6 824.2 748.9 687.5 641.9 592.4 566.6 576.5 600.3 624.1 
608.2 540.9 435.9 338.8 261.5 196.1 148.6 114.9 89.2 71.3 57.5 43.6 33.7 23.8 15.8 11.9 7.9 0.0 
939.1 935.1 931.2 927.2 911.4 887.6 810.3 705.3 590.4 475.5 394.3 360.6 354.6 364.5 366.5 362.6 348.7 328.9 309.1 
291.2 273.4 253.6 223.9 178.3 136.7 110.9 95.1 81.2 67.4 55.5 43.6 29.7 19.8 13.9 9.9 5.9 0.0 
939.1 937.1 925.2 895.5 846.0 727.1 588.4 451.7 372.5 342.8 324.9 315.0 311.1 301.1 289.3 279.4 265.5 241.7 217.9 
198.1 176.3 156.5 142.6 130.8 116.9 101.0 89.2 75.3 61.4 47.5 33.7 23.8 15.8 11.9 7.9 5.9 0.0 
939.1 933.2 911.4 853.9 727.1 560.7 422.0 356.6 338.8 328.9 319.0 305.1 287.3 263.5 239.7 216.0 192.2 172.4 156.5 146.6 138.7 
130.8 124.8 116.9 107.0 97.1 85.2 71.3 55.5 39.6 31.7 23.8 15.8 9.9 7.9 5.9 0.0 
939.1 925.2 889.6 810.3 632.0 447.8 364.5 342.8 332.8 322.9 313.0 299.2 277.4 247.7 214.0 186.2 164.4 148.6 138.7 130.8 126.8 
122.8 118.9 112.9 107.0 101.0 91.1 77.3 65.4 53.5 45.6 39.6 31.7 9.9 7.9 5.9 0.0 
939.1 933.2 879.7 760.8 566.6 400.2 352.7 336.8 324.9 315.0 305.1 289.3 261.5 231.8 198.1 174.3 154.5 142.6 134.7 130.8 124.8 
120.9 116.9 110.9 105.0 97.1 87.2 77.3 67.4 57.5 49.5 41.6 23.8 11.9 7.9 5.9 0.0 
939.1 927.2 869.8 723.1 527.0 386.3 350.7 334.8 324.9 311.1 295.2 277.4 253.6 225.9 198.1 172.4 152.6 140.7 132.7 128.8 124.8 
118.9 112.9 107.0 97.1 85.2 73.3 63.4 55.5 47.5 41.6 29.7 15.8 11.9 9.9 7.9 0.0 
939.1 927.2 863.8 719.2 501.2 380.4 352.7 332.8 317.0 305.1 287.3 267.5 245.7 225.9 206.0 180.3 154.5 140.7 132.7 128.8 122.8 
116.9 110.9 101.0 87.2 71.3 57.5 47.5 41.6 31.7 23.8 17.8 13.9 9.9 9.9 4.0 0.0 
939.1 933.2 867.8 705.3 491.3 378.4 350.7 332.8 319.0 305.1 287.3 267.5 245.7 225.9 206.0 180.3 156.5 140.7 132.7 128.8 122.8 
116.9 109.0 99.1 85.2 69.3 53.5 45.6 39.6 29.7 23.8 17.8 13.9 9.9 9.9 4.0 0.0 
